IC manufacturers ROHM

IC manufacturers (96)

ROHM BM2P249TF | Demoboard BM2P249TF-EVK-001

AC/DC Converter Non-Isolation Buck Converter PWM method Output 3W 24V

Overview

TopologyBuck Converter
Input voltage90-264 V
Output 126.4 V / 0.12 A
IC revision001

Description

The BM2P249TF-EVK-001 evaluation board outputs 24V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.125A. BM2P109TF which is PWM method DC/DC converter IC built-in 650V MOSFET is used. The BM2P249TF contributes to low power consumption by built-in a 650 V starting circuit. Built-in current detection resistor realizes compact power supply design. Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response. The switching frequency is 100 kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized. Built-in frequency hopping function contributes to low EMI. Low on-resistance 9.5 Ω 650 V MOSFET built-in contributes to low power consumption and easy design. The flywheel diode is a fast recovery diode of 1A/650 V RFN1LAM6S, contributing to low power consumption.

Features

  • PWM frequency: 100kHz
  • PWM current mode method
  • Frequency hopping function
  • Burst operation at light load
  • Built-in 650V start circuit
  • Built-in 650V switching MOSFET
  • VCC pin under voltage protection
  • VCC pin over voltage protection
  • Over current limiter function per cycle
  • Soft start function

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
MountCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
7447471471SPEC
8 files WE-TIS Radial Leaded Wire Wound Inductor 470 0.68 0.98 1200 1.6 THT -40 °C up to +125 °C 11
860021374008SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors4.7 µF 400 2000 -25 °C up to +105 °C 48 56.4 15 3.5 8 11.5 Ammopack
860080474010SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors220 µF 25 3000 -55 °C up to +105 °C 750 55 10 3.5 8 11.5 Ammopack
Order Code Data­sheet Simu­lation
7447471471SPEC
860021374008SPEC
860080474010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
MountCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples