Topology | Buck Converter |
Input voltage | 80-275 V |
Switching frequency | 255-345 kHz |
Output 1 | 53 V / 0.15 A |
BM521Q25F is an AC/DC converter for LED lighting,which has a built-in MOSFET with 650V withstandvoltage. This IC can be applied to quasi-resonant typedHigh-side LED driver application, and the high currentprecision and Low EMI noise can be achieved. Moreover,owing to the built-in PFC (Power Factor Correction)converter, the harmonics is improved.Owing to the start-up circuit with 650V withstand voltage,the low power consumption is achieved. And owing tothe external current setting resistance, a power supplydesign with a high degree of freedom can be achieved.Owing to the built-in start-up circuit and MOSFET with650V withstand voltage, a compact application can bedesigned easily, and the low-cost can be achieved withthe small BOM size.
Quasi-resonant Switching Mode + PFC Circuit Non-isolated Application Built-in 650V Start-up Circuit Built-in 650V Switching MOSFET Maximum Frequency 300kHz VCC Pin: Under Voltage Protection VCC Pin: Over Voltage Protection (Latch) SOURCE Pin: Leading-Edge-Blanking Function SOURCE Pin: OPEN Protection Function LED Over Current Detection Function
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube | |||
744732102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.33 | 0.6 | 3.4 | 2.2 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462102 | SPEC | ||
744732102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|