Topology | LLC Resonant Converter |
Input voltage | 160-265 V |
IC revision | 001 |
The REFPDT001 EVK is a Digital Design platform for 2.5kW DC/DC Convertor based on Full bridge LLC topology with an output 55V/ 45A with an Input DC bus volatge of 380V. The EVK supports Battery charging alogrithm with Constant voltage and constant curnt operation to be used with 48V Lithum Ion Battery.
Constant current operationConstant Voltage operationOutput Over Voltage protectionOutput Over current protectionReverse Battery ProtectionCAN CommunicationRS485 CommunicationLCD Interface
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | Tol. L | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Core Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443763521033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCFT THT High Current Inductor | 3.3 | ±20% | 75 | 91 | 0.4 | 25 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443763521033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | Tol. L | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Core Material | Samples |
---|