Topology | Other Topology |
Input voltage | 1.6-5.5 V |
Output 1 | 2 A |
IC revision | 2.0 |
The SC33020H is an integrated 2A Load Switch with reverse current blocking which operates from a 1.6V to 5.5V input supply.
Input Voltage Range – 1.6V to 5.5V2A Continuous Output CurrentUltra Low Ron – 32mΩReverse Current BlockingLow Quiescent Current – 1μALow Shutdown Current – 0.3μAInternal Soft StartHardened ESD Protection 4kVPackage: CSP – 0.9mm x 0.9mm 4-Bump
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62001011121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 10 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 62001011121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|