Topology | Other Topology |
Input voltage | 1.1-3.6 V |
Output 1 | 0.5 A |
IC revision | 2.0 |
The SC704/SC705 is a low input voltage, low Ron load switch, designed for use in battery powered applications. Integrated circuitry controls the switch to minimize resistance over a wide range of conditions.
Input Voltage Range – 1.1V to 3.6V500mA Continuous Output CurrentUltra-Low Ron – 90mΩAutomatic Output Discharge CircuitFast Turn-on Option With No Output Discharge Circuit – SC704Extended Soft Start Option With Automatic Output Discharge Circuit – SC705Low Shutdown Quiescent CurrentHardened ESD Protection 5kVPackage: CSP – 0.76mm × 0.76mm, 0.4mm Pitch
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62001011121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 10 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 62001011121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|