IC manufacturers Semtech

IC manufacturers (108)

Semtech TS30042Q

High Efficiency 1A/2A Current-Mode Synchronous Buck Converter, 2.2MHz

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 15 V / 2 A
IC revision2

Description

The TS30041Q (1A) and TS30042Q (2A) are DC/DC synchronous switching regulators with fully integrated power switches, internal compensation and full fault protection. The switching frequency of 2.2 MHz enables the use of small filter components resulting in minimal board space and reduced BOM costs. The TS30041Q/42Q utilizes current mode feedback in normal regulation PWM mode. When the regulator is placed in standby (EN is low), the device draws less than 10uA quiescent current. The TS30041Q/42Q integrates a wide range of protection circuitry including input supply under-voltage lockout, output voltage soft start, current limit and thermal shutdown. The TS30041Q/42Q includes supervisory reporting through the PG (Power Good) open drain output to interface other components in the system.

Features

  • Fixed output voltage choices: 1.5V, 1.8V, 2.5V, 3.3V, and 5V with ±2% output tolerance
  • Adjustable version output voltage range: 0.9V to (VCC - 1V) with ±1.5% reference
  • Wide input voltage range: 4.5V to 40V (42V Abs Max)
  • 2.2MHz ±10% fixed switching frequency
  • Continuous output current: 1A for TS30041Q and 2A for TS30042Q
  • High efficiency up to 90%
  • Current mode PWM control with PFM mode for improved light load efficiency
  • Voltage supervisor for VOUT reporting (Power Good)
  • Input supply under voltage lockout and soft start
  • Full protection for over-current, over-temperature, and VOUT over-voltage
  • SYNC function on EN/SYNC pin to control switching frequency
  • Less than 10uA in standby mode with low external component count
  • AEC-Q100 Grade-2 qualified

Typical applications

  • Power rails in automotive applications
  • Industrial power supplies

Parts approved by Semtech

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 22 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability