IC manufacturers Semtech

IC manufacturers (108)

Semtech TS33001

High Efficiency Synchronous 1/2/3A DC/DC Buck Converter, 5Mhz

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency4500-5500 kHz
Output 11.2 V / 1 A
Output 23.3 V / 1 A
Output 31.5 V / 1 A
Output 40.9 V / 1 A
Output 51.8 V / 1 A
Output 60.8 V / 1 A
Output 72.5 V / 1 A
IC revision1.6

Description

TS33001 / 1A_3.3VoutThe TS33001/2/3 (1/2/3A) are DC/DC synchronous switchingregulators with fully integrated power switches, internalcompensation, and full fault protection. The switchingfrequency of 5MHz enables the use of extremely small filtercomponents, resulting in smaller board space and reducedBOM costs

Features

Remarks-BOM is added with Main pdf

Fixed Output option has automatic low power PFMmodefor reduced quiescent current at light loads

  • 5MHz +/- 10% fixed switching frequency
  • Fixed output voltages: 0.8V, 0.9V, 1.2V, 1.5V, 1.8V,
  • 2.5V, and 3.3V with +/- 2% output tolerance
  • Input voltage range: 2.5V to 5.5V
  • Voltage mode PWM control with input voltage feed-
  • Forward compensation
  • Voltage supervisor for VOUT reported at the PG pin
  • Input supply under voltage lockout
  • Soft start for controlled startup with no overshoot
  • Full protection for over-current, over-temperature,
  • and VOUT overvoltage
  • Less than 200nA in shutdown mode
  • Multiple enable pins for flexible system sequencing
  • Low external component count
  • Junction operating temperature -40C to 125C
  • Packaged in a 16 pin QFN (3x3)

Typical applications

  • Portable and handheld equipment
  • Systems with deep submicron ASICs/FPGAs
  • Point of load
  • Communications equipment
  • Set-top box

Parts approved by Semtech

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.47 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current3.9 A
Saturation Current @ 30%6.5 A
DC Resistance49 mΩ
Self Resonant Frequency175 MHz
Operating Voltage80 V
MountSMT 
Check availability