| Topology | Buck Converter |
| Input voltage | 2-5.5 V |
| Switching frequency | 2000-2500 kHz |
| Output 1 | 1.8 V / 0.5 A |
| Output 2 | 0.8 V / 0.5 A |
| Output 3 | 1.2 V / 0.5 A |
| Output 4 | 2.5 V / 0.5 A |
| Output 5 | 3.3 V / 0.5 A |
| Output 6 | 0.9 V / 0.5 A |
| Output 7 | 1.5 V / 0.5 A |
| IC revision | 1.5 |
TS3300X EVB 0.5A 3.3VThe TS33010 is a DC/DC synchronous switching regulator with fully integrated power switches, internal compensation, and full fault protection. The switching frequency of 2.25MHz enables the use of extremely small filter components, resulting in smaller board space and reduced BOM costs
Remarks-BOM is added with Main pdf
Fixed output option has automatic low power PFM mode for reduced quiescent current at light loads
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IRP,40K(A) | ISAT,30%(A) | RDC typ.(mΩ) | fres(MHz) | VOP(V) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WE-MAPI SMT Power Inductor, 1.5 µH, 3.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAPI SMT Power Inductor | Inductance1.5 µH | Performance Rated Current3.3 A | Saturation Current @ 30%7.1 A | DC Resistance80 mΩ | Self Resonant Frequency60 MHz | Operating Voltage80 V | MountSMT |