IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM6610

SGM6610 10A Fully-Integrated Synchronous Boost Converter

Overview

TopologyBuck Converter
Input voltage2.7-12 V
Switching frequency200-2200 kHz
Output 112.6 V / 10 A
IC revisionA.1

Description

The SGM6610 is a high power density, fully integrated synchronous boost converter with an 11mΩ power switch and a 13mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The SGM6610 has a wide input voltage range from 2.7V to 12V to support applications with single cell or two cell Lithium batteries. The device has 10A switch current capability and is capable of providing an output voltage up to 12.6V. The SGM6610 uses constant frequency peak current control topology to regulate the output voltage. In moderate to heavy load condition, the SGM6610 works in the Pulse Width Modulation (PWM) mode. In light load condition, the device works in the Pulse Frequency Modulation (PFM) mode to improve the efficiency. The switching frequency in the PWM mode is adjustable ranging from 200kHz to 2.2MHz by an external resistor. The SGM6610 also implements a programmable soft-start function and an adjustable switching peak current limit function. In addition, the device provides 13.2V output over-voltage protection, cycle-by-cycle over-current protection and thermal shutdown protection. The SGM6610 is available in Green TQFN-4.5×3.5-20L package. It operates over an ambient temperature range of -40℃ to +85℃.

Features

  • Input Voltage Range: 2.7V to 12V
  • Output Voltage Range: 4.5V to 12.6V
  • 10A Switch Current
  • Up to 91% Efficiency at VIN = 3.3V, VOUT = 9V and IOUT = 3A
  • PFM Mode at Light Load
  • 0.5μA Current into VIN Pin during Shutdown
  • Resistor-Programmable Switch Peak Current Limit
  • Adjustable Switching Frequency: 200kHz to 2.2MHz
  • Programmable Soft-Start
  • Output Over-Voltage Protection at 13.2V
  • Cycle-by-Cycle Over-Current Protection
  • Thermal Shutdown
  • Available in Green TQFN-4.5×3.5-20L Package

Typical applications

  • Portable POS Terminal, Bluetooth Speaker, E-Cigarette, Thunderbolt Interface
  • Quick Charge Power Bank

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability