| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 20 V / 3.25 A |
| Output 2 | 15 V / 3.25 A |
| Output 3 | 5 V / 3.25 A |
| Output 4 | 9 V / 3.25 A |
| IC revision | 1.0 |
This test report of SZ-RD12-65W evaluation board describes a 65 W universal input offline power supply with programmable output voltage (5 V/3.25 A, 9 V/3.25 A, 15V/3.25 A, 20 V/3.25 A). The power supply uses SZ1130 (Flyback PWM controller with integrated active clamp circuit) IC, GaN Systems GS-065-008-1-L (650 V E-mode GaN Transistor), and Weltrend WT6633P USB PD controller. This design shows the high-power density and efficiency that can be achieved due to the high level of integration of the SZ1130 controller.This document contains the power supply specification,schematic, bill-of-materials, transformer documentation,printed circuit layout, and performance data.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 150 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885012206029 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|