IC manufacturers Silergy Corporation

IC manufacturers (97)

Silergy Corporation 71M6113

Isolated Sensor ICs Eliminate High-Cost Current Transformers in Electricity Meter Designs

Overview

TopologyOther Topology
Input voltage2.5-3.6 V
IC revision4

Description

The 71M6103/71M6113/71M6201/71M6203/71M6601/71M6603 (71M6xxx) isolated sensor ICs enable Maxim Integrated's 4th-generation polyphase-metering 71M654x systems-on-chips (SoCs) to use nonisolating sensors such as resistive shunts without the need for costly and nonlinear isolation transformers or CTs. Isolation is provided by low-cost pulse transformers that form a bidirectional digital communication link between the 71M654x and the isolated sensor ICs.

The 71M6xxx isolated sensor ICs contain a 22-bit delta-sigma ADC, an amplifier with differential inputs, a precision voltage reference, a temperature sensor, and a supply voltage generator that is energized by power pulses provided by the 71M654x.

In conjunction with the 71M654x metering SoCs, the isolated sensor ICs offer unprecedented BOM cost reduction, immunity to magnetic tampering, and enhanced reliability for single-phase and polyphase applications.

These metering SoCs operate over the industrial temperature range and are available in an 8-pin lead(Pb)-free SO package.

Features

  • Reduce BOM by Replacing Expensive Current Transformers with Current Shunts
  • Compatible with Shunt Resistors as Low as 50µΩ
  • Accurate Measurement
  • 22-Bit ADC
  • On-Chip Power Monitoring
  • Exceeds IEC 62053/ANSI C12.20 Standards
  • Galvanic Isolation Through Pulse Transformer Provides Power, Bidirectional Data, and Timing Reference
  • 3.3mW Typical Consumption
  • On-Chip Power Monitoring