| Topology | Buck-Boost Converter |
| Input voltage | 180-280 V |
| Output 1 | 135 V / 0.26 A |
| IC revision | 1 |
This user manual describes the dimmable LED driver solution for fixtures with theSSL5251T LED driver controller.The board is an example of a buck-boost topology with the controller ICs placed at thehigh side. The IC ground pin (pin 2) is the switching node.The typical features of the single-stage buck-boost topology are:• Low Total Harmonic Distortion (THD)• Small bus capacitor and large output capacitor• Fixed on-time with small modulation for low mains current harmonics
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691312710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | 2 | Pluggable | PCB | No | Horizontal | – | 20 | – | – | – | THT | |
![]() | 768772102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | – | – | 1000 | 0.5 | 0.55 | 2.08 | 1.8 | THT | ||
| 750315481 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691312710002 | SPEC | – |
![]() | 768772102 | SPEC | |
| 750315481 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
|---|