IC manufacturers Silicon Laboratory Inc.

IC manufacturers (103)

Silicon Laboratory Inc. EFM32LG | Demoboard EFM32LG-STK3600

The EFM32 Leopard Gecko MCUs are the world’s most energy friendly microcontroller

Overview

TopologyOther Topology
IC revisionA02

Description

The EFM32LG-STK3600 is an excellent starting point to get familiar with the EFM32LG 32-bit microcontrollers (MCUs). The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The EFM32LG features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug, and perform real-time current profiling of your application without using external tools.

Features

  • ARM Cortex-M3 at 48 MHz
  • Ultra-low power operation
  • 0.65 μA current in Stop (EM3), with brown-out detection and RAM retention
  • 63 μA/MHz in EM1
  • 211 μA/MHz in Run mode (EM0)
  • Fast wake-up time of 2 µs
  • Hardware cryptography (AES)
  • Up to 256 kB of flash and 32 kB of RAM

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability