IC manufacturers Silicon Laboratory Inc.

IC manufacturers (97)

Silicon Laboratory Inc. EZR32HG320F64R55G-B0 | Demoboard BRD4542B

EZR32HG Direct Tie WSTK Radio Board

Overview

TopologyOther Topology
IC revisionA00

Description

The EFR32MG family of Wireless SoCs deliver a high performance,low energy wireless solution integrated into a small formfactor package.By combining a high performance 2.4 GHz RF transceiver with an energy efficient 32-bitMCU, the family provides designers the ultimate in flexibility with a family of pin-compatibledevices that scale from 128/256 kB of flash and 16/32 kB of RAM. The ultra-lowpower operating modes and fast wake-up times of the Silicon Labs energy friendly 32-bit MCUs, combined with the low transmit and receive power consumption of the 2.4GHz radio, result in a solution optimized for battery powered applicationsTo develop and/or evaluate the EFR32 Mighty Gecko the BRD4154A Radio Board canbe connected to the Wireless Starter Kit Mainboard to get access to display, buttons andadditional features from Expansion Boards

Features

Wireless SoC:EFR32MG1P732F256GM32

  • CPU core: ARM Cortex-M4 with FPU
  • Flash memory: 256 kB + 512 kB
  • RAM: 32 kB
  • Operation frequency: 2.4 GHz
  • Transmit power: 19.5 dBm
  • Integrated PCB antenna, UFL connector(optional).
  • Crystals for LFXO and HFXO: 32.768 kHzand 38.4 MHz.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792022SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 220 330 300 MHz 2000 0.05 High Current
74279266SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
742792022SPEC
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples