IC manufacturers Silicon Laboratory Inc.

IC manufacturers (97)

Silicon Laboratory Inc. EZR32HG320F64R63G-B0 | Demoboard BRD4545A

EZR32HG Direct Tie WSTK Radio Board

Overview

TopologyOther Topology
IC revisionA00

Description

The EZR32HG family of Wireless MCUs deliver a high performance,low energy wireless solution integrated into a small formfactor package.By combining a high performance sub-GHz RF transceiver with an energy efficient 32-bit MCU, the family provides designers the ultimate in flexibility with a family of pincompatibledevices that scale from 32/64 kB of flash and support Silicon Labs EZRadioor EZRadioPRO transceivers. The ultra-low power operating modes and fast wake-uptimes of the Silicon Labs energy friendly 32-bit MCUs, combined with the low transmitand receive power consumption of the sub-GHz radio, result in a solution optimized forbattery powered applications.To develop and/or evaluate the EZR32 Happy Gecko the EZR32HG Radio Board canbe connected to the Wireless Starter Kit Mainboard to get access to display, buttonsand additional features from Expansion Boards

Features

INTERNET:http://search.silabs.com/search?q=BRD4545A&client=silabs&proxystylesheet=silabs&getfields=*&filter=0&entsp=a__en_biasing_policy&sort=date:D:L:d1&wc=200&wc_mc=1&oe=UTF-8&ie=UTF-8&ud=1&exclude_apps=1&site=documents&ulang=de&ip=87.128.218.228&access=p&entqr=3&entqrm=0&start=0Features:Wireless MCU: EZR32HG320F64R63G

  • CPU core: ARM Cortex-M0+
  • Flash memory: 64 kB
  • RAM: 8 kB
  • Sub-GHz transceiver integrated in theWireless MCU: EZRadioPRO
  • Operation frequency: 490 MHz
  • Transmit power: 20 dBm
  • Single antenna connector both fortransmit and receive
  • Crystals for LFXO and HFXO: 32.768 kHzand 24 MHz.
  • Crystal for RF: 30 MHz
  • Full speed USB 2.0 (12 Mbps)

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792022SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 220 330 300 MHz 2000 0.05 High Current
74279266SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
742792022SPEC
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples