IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EZR32HG320F64R68G-B0 | Demoboard BRD4546A

EZR32HG Direct Tie WSTK Radio Board

Overview

TopologyOther Topology
IC revisionA00

Description

The EZR32HG family of Wireless MCUs deliver a high performance,low energy wireless solution integrated into a small formfactor package.By combining a high performance sub-GHz RF transceiver with an energy efficient 32-bit MCU, the family provides designers the ultimate in flexibility with a family of pincompatibledevices that scale from 32/64 kB of flash and support Silicon LaboratoriesEZRadio or EZRadioPRO transceivers. The ultra-low power operating modes and fastwake-up times of the Silicon Laboratories energy friendly 32-bit MCUs, combined withthe low transmit and receive power consumption of the sub-GHz radio, result in a solutionoptimized for battery powered applications.To develop and/or evaluate the EZR32 Happy Gecko the EZR32HG Radio Board canbe connected to the Wireless Starter Kit Mainboard to get access to display, buttonsand additional features from Expansion Boards.

Features

Wireless MCU: EZR32HG320F256R68G

More information

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 220 Ω, 330 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability