Topology | Other Topology |
IC revision | 1.2 |
The WSTK6222 is an excellent starting point to get familiar withthe EZR32 Wonder Gecko Wireless Microcontrollers.The idea behind the WSTK6222 is to provide a complete development platform for Silicon Labs EZR32 Wonder Gecko Wireless Microcontrollers.The core of the WSTK6222 is the Wireless Starter Kit (WSTK) Mainboard (BRD4001) which feature an on-board J-Link debugger,an Advanced Energy Monitor for real-time current and voltage monitoring, a Virtual COM port interface, and access to thePacket Trace Interface (PTI). The WSTK Mainboard is paired with an EZR32 Wonder Gecko radio board that plugs directly into themainboard. The radio board feature the EZR32 Wonder Gecko itself and the RF interface. All debug functionality, including AEM,VCOM and PTI, can also be used towards an external target instead of the included radio board. To further enhance the WSTK usability,the WSTK Mainboard contains sensors and peripherals demonstrating some of the Wireless MCU's many capabilities.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 742792022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 220 | 330 | 300 MHz | 2000 | 0.05 | High Current | ||
![]() | 74279266 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 1000 | 1350 | 140 MHz | 650 | 0.6 | Wide Band |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|