Topology | Other Topology |
Input voltage | 3.3 V |
IC revision | A00 |
The Wireless Pro Kit Mainboard is a development board for application development and debugging of wireless products. The Mainboard features an on-board J-Link debugger with a Packet Trace Interface (PTI), a Virtual COM (VCOM) port and advanced energy monitoring (AEM), enabling application development and debugging with an attached radio board as well as external hardware. The VCOM provides an seamless communications with the target SoC over USB. The Packet Trace Interface (PTI) offers invaluable debug information about transmitted and received packets in wireless links. The AEM enables the developer to visualize the energy consumption of the target SoC and help optimize for power efficiency. The Mainboard also contains sensors and peripherals for easy demonstration of Silicon Labs wireless products.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300211121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|