Topology | Other Topology |
Input voltage | 3.3 V |
IC revision | A02 |
The SiWx917 Wi-Fi 6 and Bluetooth LE 5.4 Dev Kit is a compact, yet feature-packed development platform for testing, developing, and prototyping wireless IoT applications quickly. The development platform includes a broad range of sensors, various peripheral devices, and a Qwiic connector, allowing you to explore the endless world of Sparkfun expansion hardware.
Based on SiWG917M111MGTBA Wi-Fi 6 and Bluetooth LE SoC8 MB Flash, 8 MB external PSRAM, 7x7 QFN, -40°C to +85°CIntegrated on-chip antennaRF: Front-end design based on external RF Switch and BPF, RF connector for conducted RF measurementsOn-board sensors: Temperature Sensor (Si7021), Humidity Sensor (Si7021), 6-axis inertial sensor (ICM-20689), 2 x Digital Microphones (ICS-43434), Ambient Light Sensor (VEML6035)Probe points for power measurementsQwiic Connector: For compatibility with Sparkfun's expansion hardware (Sensors, Cameral, LCD, etc)USB Port: Board Power, Serial Communication (ISP Bootloader)On-board Debugger: SWD, VCOM
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 61300211121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|