IC manufacturers Silicontent Technology

IC manufacturers (98)

Silicontent Technology SCT12A3

2.7V-20V VIN, 15A Switch Current, Fully Integrated Synchronous Boost Converter with Load Disconnection Control and Adjustable Adaptive Output (AAO)

Overview

TopologyBoost Converter
Input voltage2.7-20 V
Switching frequency200-1000 kHz
Output 121 V
IC revision1.0

Description

The SCT12A3 is a high efficiency synchronous boostconverter with fully integrated a 13mΩ high-sideMOSFET and an 11mΩ low-side MOSFET, supporting 2.7V to 20V input voltage range and up to 15-A switch current. The input switch current limit can be adjustable with an external resistor.The SCT12A3 adopts constant off-time peak current control to provide fast transient response. An external compensation network allows flexibility setting loop dynamics to achieve optimal transient performance at different load conditions.The SCT12A3 features two-level Adjustable AdaptiveOutput (AAO). The SCT12A3 delivers much higher power to satisfy the instant big output power demanding by boosting the output to the higher programmed voltage level.The SCT12A3 offers the gate control for an external P-channel MOSFET to disconnect load from boost converter output. The safety feature prevents the damage on load from input shooting through to output in shutdown condition. It features thermal shutdown protection when the device over loads.The device is available in a low-profile package DFN-20L 3.5mmx4.5mmx0.9mm with enhanced thermal power pad.

Features

  • Wide Input Voltage Range: 2.7V-20V
  • Wide Output Voltage Range: 4.5V-21V
  • Fully Integrated 13mΩ High Side FET and 11mΩ Low Side FET
  • Up to 96% Efficiency at Vin=7.2V, Vout=15V, and Iout=2A
  • Up to 15A Switch Current and Programmable Peak Current Limit
  • Adjustable Adaptive Output (AAO)
  • Load Disconnection Control with an External PChannelMOSFET
  • Typical Shut-down Current: 1uA
  • Programmable Switching Frequency: 200kHz-1.0MHz
  • Pulse Frequency Modulation (PFM) Mode
  • 4ms Built-in Soft Start
  • Output Overvoltage Protection
  • Thermal Shutdown Protection: 150°C
  • Available in DFN-20L 3.5mmx4.5mm Package

Typical applications

  • Bluetooth Audio

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443552150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.5 18 6.5 17 5.3 63 WE-PERM
Order Code Data­sheet Simu­lation
7443552150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples