IC manufacturers Silicontent Technology

IC manufacturers (96)

Silicontent Technology SCT9331 | Demoboard EV9331-B-01A

3.8V-32V Vin, 3.5A Synchronous Buck Converter with EMI Reduction

Overview

TopologyBuck Converter
Input voltage3.8-32 V
Output 15 V / 3.5 A
IC revision1.0

Description

The EV9331-B-01A Evaluation Board is designed to demonstrate the capabilities of SCT9331, what are 3.5A, EMI friendly synchronous buck converters with up to 32V wide input voltage range. The SCT9331 features an ultra-low quiescent operating current of 22uA. The device has a Power Good Indicator with a pull-up resistance of 5MΩ.This user's guide describes the characteristics, operation and the use of the EV9331-B-01A Evaluation Module including EVM specifications, recommended test setup, test result, schematic diagram, bill of materials, and the board layout.

Features

  • EMI Reduction with Switching Node Ringing-free
  • 3.8V-32V Wide Input Voltage Range
  • Up to 3.5A Continuous Output Load Current
  • 0.8V ±1% Output Voltage
  • Fully Integrated 74mΩ Rdson High-side MOSFET and 40mΩ Rdson Low-side MOSFET
  • Supports Pulse Frequency Modulation (PFM)
  • 22μA Low Quiescent Current
  • 450KHz Switching Frequency with ±6% Frequency Spread Spectrum FSS Modulation
  • 100ns Minimum On-time
  • Precision Enable Threshold for Programmable UVLO Threshold and Hysteresis
  • Low Drop-Out LDO Operation
  • Pulse Skipping Modulation PSM in Light Load
  • 4ms Built-in Soft-start Time
  • Power Good Indicator with 5MΩ Internal Pull-up
  • Available in , V-DFN3020-13/SWP Package

Typical applications

  • Printer, Charging Station, Audio, WiFi Speaker
  • White Goods, Home Appliance
  • network systems

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012206028SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)100 pF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206062SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)3.3 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012209073SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 µF ±10% 50 1210 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
885012109010SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)22 µF ±20% 16 1210 -55 °C up to +85 °C 50.02 GΩ X5R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 THT 3 Single Pin Header Straight 3 Bag
74439346068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 6.8 8.1 11.3 17.6 22 SMT 2 6.1 6.5
Order Code Data­sheet Simu­lation
885012206028SPEC
885012206062SPEC
885012206095SPEC
885012209073SPEC
885012109010SPEC
61300311121SPEC
74439346068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples