Topology | Boost Converter |
Input voltage | 44-57 V |
IC revision | 1.0 |
The Silvertel EVALAG6100 evaluation board is intended for use with the Ag6100-S, Ag6100-SI or Ag6100-HP PSE modules to use as a single channel PoE, PoE+ (IEEE 802.3at) or PoE ULtra PSE. The AG6100-S and AG6100-SI modules are included.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150141RS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | 1.9 | – | – | – | Tape and Reel | ||
749052050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 24 | – | 9.05 | – | PoE+ | – | – | |||
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150141RS73100 | SPEC | |
749052050 | SPEC | ||
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|