| Topology | Wireless Power Transfer |
| Input voltage | 19 V |
| Output 1 | 5 V |
| IC revision | Rev.1 |
This evaluation board is designed for testing of the Ag301wireless power receiver module. The 5V output is available on connector J1 pins 1 and 2 or the center pin of connector J2. 0V is available on J1 pins 3 and 4 or the outer ring of J2. It is supplied complete with an A1 type Qi compatible wireless receiver coil.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Center pin Ø (Value) (mm) | Plug OD (mm) | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Mount | L (mm) | H (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150141RS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | – | – | – | Tape and Reel | SMT | 3.5 | 1.9 | ||
![]() | 694108301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | 2.5 | 5.5 | Right Angled | 5 | 30 | Bag | THT | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2 | – | – | Straight | 3 | 250 | Bag | THT | 5.08 | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 4 | – | – | Straight | 3 | 250 | Bag | THT | 10.16 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150141RS73100 | SPEC | |
![]() | 694108301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins | Center pin Ø (Value) (mm) | Plug OD (mm) | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Mount | L (mm) | H (mm) | Samples |
|---|