Topology | Boost Converter |
Input voltage | 12-24 V |
Output 1 | 57 V |
IC revision | 1 |
This is Silvertel's new EVAL board to cover both the Ag7100 DC-DC converter and it's complementary and frequently associated Ag6100 PSE module.It is designed to allow simple and combined or separate testing and evaluation of both Silvertel's Ag6100 POE PSE module as well as the Ag7100 DC-DC Boost converter. The output of the Ag7100 is linked on the Eval board directly to the input of the Ag6100 as it would be if being used to design a PSE power circuit with 12 or 24V DC input. It is designed to provide a complete Power Sourcing Equipment (PSE) functional power block, with 12 to 27V DC input, and providing up to 40W of PSE output power onto the CAT5/6 cable as an output
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150141RS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | 1.9 | – | – | Tape and Reel | ||
![]() | 742792096 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 2 | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | 0.9 | – | 800 | – | ||
![]() | 860010773012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 47 µF | 63 | 2000 | -40 °C up to +85 °C | 198 | 29.61 | 9 | 2.5 | 6.3 | 11 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860020575014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 470 µF | 35 | 2000 | -40 °C up to +105 °C | 520 | 164.5 | 12 | 5 | 10 | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | ||
749052050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | 0 °C up to +70 °C | – | – | – | 1270 | – | 18.29 | – | – | – | – | – | PoE+ | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 24 | – | 9.05 | – | – | – | |||
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 5.08 | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | – | Pin Header | 3000 | Bag | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 7.62 | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Single | – | Pin Header | 3000 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150141RS73100 | SPEC | |
![]() | 742792096 | SPEC | |
![]() | 860010773012 | SPEC | |
![]() | 860020575014 | SPEC | |
749052050 | SPEC | ||
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|