IC manufacturers Skyworks

IC manufacturers (97)

Skyworks AAT2146

Low-Noise, Fast Transient 600mA Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.7-4.2 V
Switching frequency900-2600 kHz
Output 12.5 V / 0.6 A
Output 23.3 V / 0.6 A
Output 32 V / 0.6 A

Description

The AAT2146 SwitchReg is a 2MHz step-down converter with an input voltage range of 2.7V to 5.5V and output voltage as low as 0.6V. It is optimized to react quickly to a load variation. The AAT2146 incorporates a unique low noise architecture which reduces ripple and spectral noise.

The AAT2146 is available in fixed voltage versions with internal feedback and a programmable version with external feedback resistors. It can deliver 600mA of load current while maintaining a low 37μA no load quiescentcurrent. The 2MHz switching frequency minimizes the size of external components while keeping switching losses low.

The AAT2146 is designed to maintain high efficiency throughout the operating range, which is critical for portable applications.

The AAT2146 is available in the Pb-free, space-saving 2.0x2.1mm SC70JW-8 package and is rated over the -40°C to +85°C temperature range.

Features

  • VIN Range: 2.7V to 5.5V
  • Low Noise Light Load Mode
  • Low Ripple PWM Mode
  • VOUT Fixed or Adjustable from 0.6V to VIN
  • 37μA No Load Quiescent Current
  • Up to 98% Efficiency
  • 600mA Max Output Current
  • 2MHz Switching Frequency
  • 150μs Soft Start
  • Fast Load Transient
  • Over-Temperature Protection
  • Current Limit Protection
  • 100% Duty Cycle Low-Dropout Operation
  • <1μA Shutdown Current
  • SC70JW-8 Package
  • Temperature Range: -40°C to +85°C

Typical applications

  • Digital Cameras
  • Microprocessor / DSP Core / IO Power
  • Cellular Phones
  • Handheld Instruments
  • PDAs and Handheld Computers
  • USB Devices

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744042006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 6.8 1.5 1.25 60 SMT
Order Code Data­sheet Simu­lation
744042006SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples