IC manufacturers Skyworks

IC manufacturers (104)

Skyworks AAT2146W

Low-Noise, Fast Transient 600mA Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency900-2600 kHz
Output 13.3 V / 0.6 A

Description

The AAT2146W SwitchReg is a 2MHz fixed frequency step-down converter with an input voltage range of 2.7V to 5.5V and output voltage as low as 0.6V. It is optimized to react quickly to a load variation. The AAT2146W isideal for applications where fixed frequency and low ripple voltage are required over the full range of load conditions.

The AAT2146W is programmable with external feedback resistors. It can deliver 600mA of load current while maintaining a low 150μA no-load quiescent current. The 2MHz switching frequency minimizes the size of external components while keeping switching losses low.

The AAT2146W is designed to maintain high efficiency throughout the operating range, which is critical for portable applications.

The AAT2146W is available in the Pb-free, space-saving 2.0x2.2mm SC70JW-8 package and is rated over the -40°C to +85°C temperature range.

Features

  • VIN Range: 2.7V to 5.5V
  • Low Ripple Voltage Fixed Frequency PWM Mode
  • VOUT Adjustable from 0.6V to VIN
  • Efficiency up to 96%
  • 600mA Max Output Current
  • 2MHz Switching Frequency
  • 150μs Soft Start
  • Fast Load Transient
  • Over-Temperature Protection
  • Current Limit Protection
  • 100% Duty Cycle Low-Dropout Operation
  • <1μA Shutdown Current
  • SC70JW-8 Package
  • Temperature Range: -40°C to +85°C

Typical applications

  • Microprocessor / DSP Core / IO Power
  • Digital Cameras
  • Cellular Phones
  • PDAs and Handheld Computers
  • USB Devices
  • Handheld Instruments

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744042006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 6.8 1.5 1.25 60 SMT
Order Code Data­sheet Simu­lation
744042006SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples