Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Output 1 | 3.7 V / 0.8 A |
The AAT2608A is a member of Skyworks' Total Power Management IC (TPMICTM) product family. It contains a fully integrated step-down converter and eight low dropout (LDO) regulators, making it ideal for general multiplerails applications. The step-down converter is a 800mA synchronous converter which operates at a switching frequency of 1.5MHz,minimizing the size of external components while keeping efficiency greater than 90%. The step-down converter is capable of 1A of peak current and has an integrated compensation network. The input voltage range is 2.7V to 5.5V, and the output can be externally adjusted from 0.6V to 80% of the step-down converter's input voltage. It includes an independent enable to provide a convenient solution to implement any power up or power downsequencing.The AAT2608A has eight high-PSRR LDOs which providesnoise immunity to the generated power rails. The LDOs have independent enable pins to meet any power-up or power-down sequencing requirements. Each LDO requires a small output ceramic capacitor for stability. 5 of the LDOs have a fixed output which is programmed duringmanufacturing; 3 LDOs have adjustable outputs programmablewith external resistors. LDOs 1, 2, 3 and 4 share the same input voltage as the step-down converter’s control circuitry. LDO5 shares its input withLDO6; LDO7 shares its input with LDO8. The AAT2608A is available in the small 28-pin 4mm x 4mm TQFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744042001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1 | 2.7 | 2.6 | 177 | SMT | |||
7440430012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.2 | 3.1 | 2.8 | 150 | SMT | |||
7440420018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.8 | 2.35 | 2.4 | 100 | SMT | |||
7440430018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.8 | 2.7 | 2.45 | 120 | SMT | |||
7440430022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 2.5 | 2.35 | 100 | SMT | |||
7440420027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.7 | 2.03 | 2.2 | 90 | SMT | |||
7440430027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.7 | 2.35 | 1.95 | 80 | SMT | |||
744042003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 1.95 | 1.8 | 80 | SMT | |||
744043003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.15 | 1.8 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744042001 | SPEC | ||
7440430012 | SPEC | ||
7440420018 | SPEC | ||
7440430018 | SPEC | ||
7440430022 | SPEC | ||
7440420027 | SPEC | ||
7440430027 | SPEC | ||
744042003 | SPEC | ||
744043003 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|