Topology | Boost Converter |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | IR (mA) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 742792625 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | 120 | 180 | 400 MHz | 2000 | 0.05 | High Current | – | – | – | – | – | 1500 | – | ||
![]() | 744325120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 32.6 | 12 | 25 | 1.8 | Superflux | – | – | – | – | 0.00198 | – | 1.2 | ±20% | 100 kHz/ 100 mV | – | – | – | 75 | ||
![]() | 744765010A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | – | – | – | – | – | – | 0.045 | – | 0.001 | ±0.2nH | 250 MHz | 13 | 250 MHz | 1360 | 6000 | ||
![]() | 744765210A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | – | – | – | – | – | – | 2.52 | – | 0.1 | ±5% | 150 MHz | 20 | 150 MHz | 100 | 1300 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 742792625 | SPEC | |
![]() | 744325120 | SPEC | |
![]() | 744765010A | SPEC | |
![]() | 744765210A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | IR (mA) | fres (MHz) | Samples |
---|