IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics FDA903D | Demoboard STEVAL-VOICE-UI

Voice user interface evaluation kit

Overview

TopologyClass D Audio Amplifier
IC revision3

Description

The STEVAL-VOICE-UI Amazon™ qualified evaluation kit is designed to allow evaluation of a cost-effective way to integrate AVS for AWS IoT Services® into smart devices,so they can implement state-of-art,hands-free voice control based on natural language comprehension. Users will therefore enjoy a heightened experience with target IoT end products, with the ability to talk to Amazon Alexa and control smart home devices,get assistance, listen to the news,check the weather forecast,play music,etc.The software package implements audio front-end,Amazon wake word,audio playback and Amazon Alexa® communication protocol software.The SDK runs on internal memories only,offering maximum integration and cost-effective solutions.The STEVAL-VOICE-UI is built with a modular approach for easy prototyping and debugging purposes as well as easy adaptation to specific microphone spacings, user interface and audio output requirements.

Features

  • STM32H753VIT6E high-performance MCU with 2 MB embedded Flash, 1 Mb embedded SRAM and incost-effective LQFP package
  • 2.4 GHz Wi-Fi subsystem with Murata 1DX module used in bypass mode coupled to ISSI IS25LP016D 2MBytes NOR Flash memory
  • 3 x MP23DB01HP MEMS microphones with 36 and 30 mm spacing
  • FDA903D class D digital input automotive audio amplifier
  • 8 Ohm loudspeaker
  • 4 RGB LEDs and 4 simple LEDs
  • Joystick, reset and user push buttons
  • High modularity with mother/daughter board
  • Small 36x65 mm² footprint with simple and cost-effective PCB design

Typical applications

  • IoT for Smart Home and City IoT for Smart Things

Products

Order Code Data­sheet Downloads Status Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples
632723100011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 THR 20 Tape and Reel
Order Code Data­sheet
632723100011SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples