IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics HVLED001A | Demoboard STEVAL-ILL085V1

Offline controller for LED lighting with constant voltage primarysensing and high power factor

Overview

TopologyOther Topology
IC revision2

Description

The STEVAL-ILL085V1 board is a constant current LED driver with high power factor and low input current THD for wide range input voltage. It uses the HVLED001A power management IC for power quality improvement.This board includes other discrete power devices produced by STMicroelectronics, including MOSFETs (STP21N90K5), diodes (STTH3L06 and STTH1L06), transil (P6KE400), CV / CC controller (TSM101) and LDO (LM2931AD33R). The board works on 60 V to 105 V LED voltage and 700 mA constant current with ± 2% current regulation. The standby consumption is below 0.5 W.Short-circuit and open circuit LED protection is included, and board efficiency is above 90%.Smart pins are included for LED streetlight ON/OFF switching and remote dimming.The design is unique in terms of form factor and proven high thermal stability.In terms of power quality, the power factor is above 0.95 and the THD is less than 10%. It is well within the harmonic limits set by IEC61000-3-2 Class C for lighting.

Features

  • Quasi resonant (QR) topology
  • Optimized output voltage accuracy at any load (PSR mode)
  • Improved transient response and startup time
  • Direct optocoupler connection for current loop regulation with feedback disconnection detection
  • 800 V high voltage startup
  • High power factor and low THD over wide range of input voltage and load variations
  • High efficiency and output stability over wide voltage and current range
  • Low startup and quiescent current
  • Programmable minimum off-time
  • Integrated input voltage detection for high power factor capability and protection triggering
  • Latch-free device guaranteed by smart auto-reload timer (ART)
  • 0-10 and PWM dimming compatible
  • Remote control pin

Typical applications

  • Single stage LED drivers with high power factor up to 75 W / Two stages LED drivers up to 150 W

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 pF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability