Topology | Flyback Converter |
Input voltage | 90-305 V |
Output 1 | 48 V / 0.73 A |
IC revision | 2.0 |
The EVAL-PSR01B-35W is intended to provide a stable and insulated 48 V voltage bus suitable to supply secondary side circuitry for a total output power of 35 W when a wide range of input voltages is applied at its input. A very high power factor is obtained thanks to HVLED001B features. Input voltage variations, excessive input voltage (overvoltage like surge or bursts) or very low input voltages are managed by some of the HVLED001B protections, improving the reliability of the application.The efficiency of the application is very high even at very low load thanks to the improved frequency fold-back feature that, contemporarily, reduces the output voltage ripple at light load.Output short-circuit and overload protections are auto-restart for a safe operation in lighting environment.Extremely low input power is there at no load conditions.
Input voltage: Vin: 90 - 265 Vrms, f: 45-66 HzOutput voltage: 48 V / 730 mAHigh power factor, low THDNo-load: better than 150 mW @ 230 VinAverage full load efficiency: 90%Short-circuit protection with auto restartSafety: Acc. to EN60065EMI: Acc. to EN55022 - conducted emissions
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447480102 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.8 | 0.8 | 1.15 | 1.1 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447480102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|