Topology | Flyback Converter |
Input voltage | 220-240 V |
Output 1 | 16 V / 0.34 A |
IC revision | 1 |
The HVLED805 is a high-voltage primary switcher intended for operating directly from the rectified mains with minimum external parts to provide an efficient, compact and cost effective solution for LED driving. It combines a high-performance low-voltage PWM controller chip and an 800V, avalanche-rugged power MOSFET, in the same package.
The PWM is a current-mode controller IC specifically designed for ZVS (Zero Voltage Switching) fly-back LED drivers, with constant output current (CC) regulation using primary-sensing feedback. This eliminates the need for the opto-coupler, the secondary voltage reference, as well as the current sense on the secondary side, still maintaining a good LED current accuracy. Moreover it guarantees a safe operation when short circuit of one or more LEDs occurs.
In addition, the device can also provide a constant output voltage regulation (CV): it makes the application able to work safely when the LED string opens due to a failure.
Quasi-resonant operation is achieved by means of a transformer demagnetization sensing input that triggers MOSFET’s turn-on. This input serves also as both output voltage monitor, to perform CV regulation, and input voltage monitor, to achieve mains-independent CC regulation (line voltage feed forward).
The maximum switching frequency is top-limited below 166 kHz, so that at medium-light load a special function automatically lowers the operating frequency still maintaining the operation as close to ZVS as possible. At very light load, the device enters a controlled burst-mode operation that, along with the built-in high-voltage start-up circuit and the low operating current of the device, helps minimize the residual input consumption.
Although an auxiliary winding is required in the transformer to correctly perform CV/CC regulation, the chip is able to power itself directly from the rectified mains. This is useful especially during CC regulation, where the fly-back voltage generated by the winding drops.
In addition to these functions that optimize power handling under different operating conditions, the device offers protection features that considerably increase end-product’s safety and reliability: auxiliary winding disconnection or brownout detection and shorted secondary rectifier or transformer’s saturation detection. All of them are auto restart mode.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples | |
---|---|---|---|---|---|---|---|
750341116 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | ||
750341117 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | ||
![]() | 750341252 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|