IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics IPS161H | Demoboard STEVAL-IFP034V1

STEVAL - IFP034V1 evaluation board for single high side driver

Overview

TopologyOther Topology

Description

The STEVAL-IFP034V1 evaluation board is designed to analyze the IPS161H device functionality. It provides galvanic isolation between the user interface and the power interface through optical isolation implemented with optocouplers OPTO1 for forward signals to the device and OPT2 for diagnostic feedback signals. IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5 compliance is achieved by the IPS161H itself and the U1 component (the external TVS between VCC supply rail and power ground). A dedicated GUI interface helps you test IPS161H functionality. To use it, ensure the STEVAL-IFP034V1 is connected via a 30-way flat cable to a STEVAL-PCC009V2, which is connected via USB to the PC running the GUI. The GUI allows driving the STEVAL-IFP034V1 and monitoring the power output status with fault information from the IPS161H DIAG pin. The STEVAL-IFP034V1 also optimizes thermal performance, thanks to a dedicated copper area which connects the PSSO12 package exposed pad and acts as a heat sink.

Features

  • Operating voltage range: 8 to 60 V
  • Operating current: 0.5 A max
  • Programmable cut-off delay time
  • Reverse polarity protection
  • Galvanic isolation
  • Input pins compatible with VCC rails
  • Green LED for channel ON/OFF status
  • Red LED for Common Diagnostic on:
  • open load in OFF state
  • cut-off
  • thermal protection
  • Microcontroller interface
  • Compliant with IEC 61000-4-2, IEC61000-4-4 and IEC 61000-4-5
  • RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability