IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics SPBTLE-1S | Demoboard STEVAL-IDB007V1M

Very low power application module for Bluetooth® Smart v4.2

Overview

TopologyOther Topology
IC revision1

Description

The SPBTLE-1S is a Bluetooth® low energy system-on-chip application processor certified module, compliant with BT specifications v4.2 and BQE qualified. The SPBTLE-1S module supports multiple roles simultaneously and can act at the same time as Bluetooth smart master and slave device.The SPBTLE-1S is based on BlueNRG-1 system-on-chip and entire Bluetooth low energy stack and protocols are embedded into module.The SPBTLE-1S module provides a complete RF platform in a tiny form factor. Radio, embedded antenna and high frequency oscillators are integrated to offer a certified solution to optimize the time to market of the final applications.The SPBTLE-1S can be powered directly with a pair of AAA batteries or any power source from 1.7 to 3.6 V

Features

  • Bluetooth v4.2 compliant
    • Supports master and slave modes
    • Multiple roles supported simultaneously
  • High performance, ultra-low power Cortex-M0 32-bit based architecture core
  • Programmable embedded 160 kB Flash
  • 24 kB embedded RAM with data retention
  • Interfaces:
    • 1 x UART, 1 x I²C, 1xSPI, 14 x GPIO, 2 x multifunction timer, 10-bit ADC, Watchdog and RTC, DMA controller, PDM stream processor, SWD debug interface
  • Bluetooth radio performance:
    • Max. Tx power: + 4 dBm
    • Excellent link reliability
  • On-board chip antenna
  • Small form factor: 11.5 mm x 13.5 mm
  • Complemented with Bluetooth low energy protocol stack library (GAP, GATT, SM, L2CAP, LL)
  • AES security co-processor
  • Bluetooth low energy SDK with wide range of profile available
  • Certifications:
    • EU (RED) type certificate
    • FCC, IC modular approval certification
    • SRRC Chinese certification
    • BT SIG end product QDID
  • Pre-programmed UART bootloader
  • Operating supply voltage: from 1.7 to 3.6 V
  • Operating temperature range: -40 °C to 85 °C

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
61300611821SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Socket Header 6 Single Socket Header Straight 3 Tray
61300811821SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Socket Header 8 Single Socket Header Straight 3 Tray
61301011821SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Socket Header 10 Single Socket Header Straight 3 Tray
Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples