IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics SPC582B60E1 | Demoboard AEK-MCU-C1MLIT

Overview

TopologyOther Topology
IC revision1

Description

The AEK-MCU-C1MLIT1 board exploits the functionality of SPC582B60E1 Power Architecture® microcontrollers with full access to CPUs, I/O signals and peripherals. AEK-MCU-C1MLIT1 IMAGEThe SPC58 2B Line MCUs are designed to address automotive vehicle body, gateway and industrial oriented applications. Free ready-to-run application firmware examples are available in SPC5-STUDIO software with AutoDevKit plug-in (STSW-AUTODEVKIT) to support quick evaluation and development.

Features

  • SPC582B60E1 microcontroller: 32-bit z2 core at 80 Mhz CPU, 32-bit Power Architecture® technology CPU, 1 MB Code Flash in eQFP64 package
  • On-board USB-JTAG PLS debugger and dedicated optional connector to plug a standalone JTAG debugger
  • Extension headers for all the device pins for fast prototyping
  • Mini-B USB port
  • One user push button and one RESET button
  • 3 LEDs for user purposes
  • 3 integrated programmers/debuggers
  • 1 Reset and 1 Power LED (+5 V)
  • 40 MHz Crystal
  • RoHS and WEEE compliant
  • Part of the AutoDevKit™ initiative

Typical applications

  • Automotive

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279267SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 60 110 650 MHz 2000 0.3 High Speed
Order Code Data­sheet Simu­lation
74279267SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples