| Topology | Motor Drive |
| Input voltage | 12 V |
| IC revision | 1.0 |
The STEVAL-TTM007A has been specifically designed for high-voltage motor control applications like traction inverter and for ASIL D applications.The board hosts a new concept of control logic unit based on ASIL D SR5E1E7 MCU with 2x 32-bits Arm Cortex®-M7 in eTQFP176 package and ASIL-D SPSB100 power management IC with integrated watchdog for safety (AEC-Q100 qualified ISO 26262).The STEVAL-TTM007A can be supplied by 12 V input (aux battery) or by 5 V input bypassing the integrated power management IC (PMIC).The board is provided with a 100-pin motor control connector fully compatible with several gate driver boards for traction inverter applications up to 350 kW, like the STEVAL-APD03ACB and the STEVAL-APD05ACB based on the galvanically isolated gate driver L9502E, the STEVAL-APD04ACB based on STGAP4S.This motor control connector supports the dual motors, the six phase motors, the externally excited synchronous motor (EESM) and provides a redundancy in the resolver feedback circuitry conditioning.The STEVAL-TTM007A hosts many connectors: Two CAN-FD, one UART, one OBD2, and a huge quantity of external connections for digital outputs/inputs and analog outputs/inputs with optimized filters for signal conditioning.
Control board designed for high-voltage motor control application like traction inverterDesigned for ASIL D applicationsBased on ASIL D devices: SR5E1E7 MCU (2x 32-bits Arm Cortex(R)-M7) and SPSB100 power management IC with integrated watchdog for safetySupported in StellarStudio MC configurator toolA full set of motor position feedback acquisition allows to address and to manage the most advanced F.O.C. algorithmsFull compatibility with different gate driver boards for traction inverters: STEVAL-APD03ACB, STEVAL-APD04ACB, and STEVAL-APD05ACBProvided with OBD2 port for vehicle interface, two CAN flexible data-rate (CAN-FD) and one UART ports
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Pitch (mm) | Rows | Gender | IR (mA) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 4.7 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206118 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 47 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | 2.5 | 2.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 742792625 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | 120 | 180 | 400 MHz | 2000 | 0.05 | High Current | ||
![]() | 744314101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 7050 | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | 4.8 | – | – | 10 | 5.3 | 1.8 | 4 | 33 | 40 | Superflux | 2 | – | – | – | – | – | – | – | – | 0.0363 | – | ||
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | – | – | – | – | – | 3 | 2.54 | Single | Pin Header | 3000 | – | – | – | – | – | Straight |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206063 | SPEC | ||
| 885012206014 | SPEC | ||
| 885012206067 | SPEC | ||
| 885012206118 | SPEC | ||
| 885012206046 | SPEC | ||
| 885012106012 | SPEC | ||
| 885012107014 | SPEC | ||
![]() | 742792625 | SPEC | |
![]() | 744314101 | SPEC | |
![]() | 61300311121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Pitch (mm) | Rows | Gender | IR (mA) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|