IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics ST-ONE | Demoboard STDES-65ACFADP Powerboard

65W ACF USB PD adapter reference design with ST-ONE digital controller and MasterGaN2

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 3.25 A
IC revision1

Description

STDES-65ACFADP is a 65W USB PD adaptor reference design showing high efficiency performance over the entire operation load range and across the universal mains input voltage range.This reference design opens the path to a compact solution with planar transformer technology and offers a high peak efficiency (93.7%). It also meets CoC tier 2 and DoE Level 6 efficiency requirements for average efficiency.The soft switching topology helps on the low switching losses. The low-quiescent current consumption makes it best in class no-load consumption.ST-ONE digital controller implements a proprietary ZVS active clamp flyback with low RMS current that makes it achieves high performance. The secondary losses are minimized using the synchronous rectification digital control embedded in ST-ONE.A higher efficiency is ensured thanks to the reduction of switching and conduction losses and to the elimination of reverse recovery loss thanks to the perfomance of MasterGaN2. You do not have to take care anymore of GaN driving complexity to enjoy the benefits of GaN technology thanks to the highly integrated MasterGaN IC, enhancing the application robustness and layout simplifications.

Features

  • Universal input mains range: 90 to 264 Vac -frequency 47 to 63 Hz
  • Output voltage range: 5-20 Vdc
  • PD output:
  • Five fixed PDOs: 5 V@3 A, 9 V@3 A, 12 V@3 A, 15 V@3 A, 20 V@3.25 A
  • Maximum output power: 65 W
  • Meet CoC Tier 2 and DoE Level 6 efficiency requirements
  • Peak efficiency 93.7%
  • EMC compliant: CISPR32B / EN55032B

Typical applications

  • STDES-65ACFADP

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
885012005059SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)47 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205055SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012005063SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)220 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205050SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205052SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205085SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0402 -55 °C up to +125 °C 105 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105012SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)1 µF ±20% 10 0402 -55 °C up to +85 °C 150.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105008SPEC
5 files WCAP-CSGP MLCCs 6.3 V(DC)4.7 µF ±20% 6.3 0402 -55 °C up to +85 °C 100.02 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012107018SPEC
7 files WCAP-CSGP MLCCs 25 V(DC)4.7 µF ±20% 25 0805 -55 °C up to +85 °C 100.02 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
744779100SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 6065 -40 °C up to +125 °C 6 6 6.5 10 1.85 2.1 0.05 28 Standard
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples