IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics ST2100

Broadband powerline communication SoC optimized for audio/video streaming and consumer applications

Overview

TopologyOther Topology
Switching frequency30000-100000 kHz
IC revision1

Description

The STreamPlug ST2100 device is the STMicroelectronics®“Broad Band Powerline Communication” (BB PLC) solution, based on the powerful ARM926EJ-S™ processor (up to 333 MHz), widely used in applications where high computation performance is required, such as consumer (“Home Area Network” or HAN), industrial and smart grid applications.In addition, the STreamPlug ST2100 has a memory management unit (MMU) that allows virtual memory management - making the system compliant with the Linux®operating system. It also offers 16 Kbyte of data cache, 32 Kbyte of instruction cache, JTAG and ETM™ (Embedded Trace Macrocell™ ) for debug operations.A large set of peripherals allows a wide flexibility of the usage of the system in most of the possible PLC broadband applications (indoor and outdoor).

Features

  • Configurable HW engine for multiple
  • Home Plug® PHY and real-time MAC layersprocessing supporting:

– HomePlug AV and 1.0 standards

– HomePlug Green PHY™ standard

  • Integrated analog front-end
  • ARM926EJ-S™ 32-bit RISC CPU up to 333MHz 8/16 bit DDR mobile at 166 MHz and DDR2 at333 MHz memory controller
  • Serial memory interface
  • 8/16-bits NOR Flash/NAND Flash and SRAMmemories controllers
  • Multichannel DMA controller
  • Ethernet 10/100 MAC with MII interface
  • USB 2.0
  • PCI Express and S-ATA
  • Color LCD (CLCD) controller
  • JPEG codec accelerator
  • Cryptographic coprocessor
  • Up to 40 GPIOs
  • Enhanced I2S (digital audio interface)
  • I2C master/slave mode
  • Master/slave SSI
  • Two independent UARTs
  • Fast IrDA®
  • Real-time clock
  • Configurable serial port (SPORT) interface forexternal DSP and audio codec (ADC and DAC)in I2S mode
  • Transport stream interface (video TS)
  • Vectored interrupt controller (VIC)
  • JTAG (IEEE1149.1) interface
  • Three CPU instruction sets

Typical applications

  • “Network Area Storage” (NAS)
  • Smart gateway
  • Smart grid
  • Video surveillance
  • Home automation
  • Display panels control
  • Electromobility
  • Powerline communication bridging, including wireless
  • In house audio/video distribution

Products

Order Code Data­sheet Downloads Status Product series Samples
750510570SPEC
Active i| Production is active. Expected lifetime: >10 years. Digital Transformer
Order Code Data­sheet
750510570SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples