IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics STCOM05

STCOM05 ST Power Communication PLC

Overview

TopologyOther Topology
IC revision1

Description

The STCOM is a device that integrates a power line communication (PLC) modemand a high-performance application core.The PLC modem architecture has been designed to target EN50065, FCC, ARIB compliantPLC applications. Together with the application core, it enables the STCOM to support thePRIME, G1, G3, IEEE 1901.2, METERS AND MORE® and other narrow band PLC protocolspecifications

Features

 Integrated differential PLC analog front-end– PGA with automatic gain control and ADC– Current DAC with transmission predriver– Digital transmission level control– Zero crossing comparator– Up to 500 kHz PLC signal bandwidth

  • Integrated dual line driver– 14 V p-p single ended, 28 V p-p differentialoutput range– Very high linearity for EMC compliance– Externally configurable amplifier topology– 1 A rms max. current– Embedded overtemperature protection– Suitable for all PLC signals up to 500 kHz
  • Fully reprogrammable real-time engine (RTE)modem for PLC standards up to 500 kHz
  • Integrated application core: ARM® 32-bitCortex™-M4F CPU– 96 MHz maximum frequency– 8-channel direct memory access controller– 8-region memory protection unit– Serial wire and JTAG interfaces– Cortex-M4 Embedded Trace Macrocell™– Up to 86 multiplexed GPIOs– 11 timers– 1 flexible CRC calculation unit– 5 USARTs (ISO 7816 compliant), 5 SPI,3 I2C– 12-bit general purpose ADC with6 channels
  • Cryptographic engine– AES 128/192/256 engine– True random number generator
  • Memories– 640 kB or 1 MB of embedded Flash– 128 kB of embedded SRAM– 8 kB of embedded shared RAM– Flexible static memory controller
  • Clock management– 24 MHz external crystal for system clockwith internal QFS synthesizer– 32.768 kHz external crystal for RTC
  • Power management– 3.3 V and 8 - 18 V external supply voltages– 1.2 V and 5 V integrated linear regulators– Normal and low power modes
  • Real-time clock (RTC)– VBAT supply with battery health monitoringfor RTC and backup registers
  • -40 °C to +85 °C operating temperature range

Typical applications

  • Compliant with CENELEC, FCC, ARIB regulations
  • Smart metering, smart grid and “Internet of Things” applications

Products