IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics STCOM05 | Demoboard WE transformer selection for ST PLC devices

Powerline communication and application system-on-chip

Overview

TopologyOther Topology

Description

The STCOM is a device that integrates a power line communication (PLC) modem and a high-performance application core.The PLC modem architecture has been designed to target the EN50065, FCC, ARIB compliant PLC applications. Together with the application core, it enables the STCOM to support the ITU-T G.9001, ITU-T G.9903 (G3-PLC®), ITU-T G.9904 (PRIME), IEEE 1901.2, IEC 61334-5-1 (G1), CLC/TS 50568 (METERS AND MORE®) and other narrow band PLCprotocol specifications.

Features

  • Integrated differential PLC analog front-end
  • Integrated dual line driver
  • Fully reprogrammable real-time engine (RTE) modem for PLC standards up to 500 kHz
  • Integrated application core: ARM® 32-bit Cortex™-M4F CPU
  • Cryptographic engine
  • Memories
  • Clock management
  • Power management
  • Real-time clock (RTC)
  • -40 °C to +85 °C operating temperature range

Typical applications

  • Smart metering, smart grid and “Internet of Things” applications / Compliant with CENELEC, FCC, ARIB

More information

Products

Order Code Data­sheet Downloads Status Product series Samples
750510796SPEC
Active i| Production is active. Expected lifetime: >10 years. Digital Transformer
Order Code Data­sheet
750510796SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples