| Topology | Flyback Converter |
| Input voltage | 12 V |
| IC revision | 1.0 |
The STEVAL-APD04ACB is an evaluation board evaluating the driving capabilities of the STGAP4S for ACEPACK DRIVE power module (compatible with both 750 and 1200 V) for automotive powertrain applications.The driving section, hosting mainly the driver STGAP4S with flyback controller integrated to generate the driving voltages (+18/-5V).This stage also hosts the planar transformer with embedded windings in the PCB layers to provide benefits in terms of mechanical dimensions, efficiency, and cost.This board can be connected to the power module by means of a press fit insertion tool (design available on demand).ST can offer a companion kit including HV DC bus cap, cooler for ACEPACK DRIVE with O ring, a three phase isolated current sensor with PCB adapter and flat cable based on customer needs and the relative selection of the ACEPACK DRIVE. Please contact ST office asking for STEVAL-APD001K2 custom-built solution.The control section, not included in this board but available on www.st.com, should be separately ordered. This gate driver is compatible with the STEVAL-TTM007A hosting the SR5E1E3 (eTQFP100) which is a 2x 32-bit Arm® Cortex® -M7 with double precision FPU, L1 cache and DSP instructions with two cores in parallel or one core in lockstep configuration and the PMIC SPSB100. This microcontroller offers the best performance thanks to dedicated peripherals for motor control.
12 V input voltageNew motor control connector for supporting 3-phase motors or six phases and EESMGalvanically isolated driving stage with STGAP4SFully optimized for ACEPACK DRIVE SiC module family (750 and 1200 V)Integrated controller for isolated flyback power supply allows to generate positive and negative gate driver supply voltages with few external components, enabling PCB space savingProtection functions such as the Miller clamp driver, desaturation and overcurrent detection, UVLO and OVLO are included to easily design high reliability systemsPress fit connections for a high reliable and long-lasting connectionLayout optimized with minimized stray inductancesHigh reliability and robust
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | ||
| 885012205038 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | ||
| 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±20% | 25 | 0402 | -55 °C up to +85 °C | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | ||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012106021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 680 nF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 10 | 0.7 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885012005025 | SPEC | |
| 885012205038 | SPEC | |
| 885012105018 | SPEC | |
| 885012206095 | SPEC | |
| 885012106021 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|