IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics STGIPS20K60

SLLIMM™ (small low-loss intelligent molded module) IPM, 3 A - 600 V 3-phase IGBT inverter bridge

Overview

TopologyOther Topology
IC revision8

Description

This intelligent power module provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as home appliances and air conditioners. SLLIMM™ is a trademark of STMicroelectronics.

Features

  • IPM 18 A, 600 V 3-phase IGBT inverter bridge
  • including control ICs for gate driving and freewheeling diodes
  • Short-circuit rugged IGBTs
  • VCE(sat) negative temperature coefficient
  • 3.3 V, 5 V, 15 V CMOS/TTL inputs
  • comparators with hysteresis and pull down /pull up resistors
  • Undervoltage lockout
  • Internal bootstrap diode
  • Interlocking function
  • Smart shutdown function
  • Comparator for fault protection against over temperature and overcurrent
  • DBC leading to low thermal resistance
  • Isolation rating of 2500 Vrms/min
  • UL Recognized: UL1557 file E81734

Typical applications

  • Home appliances, such as washing machines,
  • 3-phase inverters for motor drives

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279265SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 720 200 MHz 850 0.45 Wide Band
Order Code Data­sheet Simu­lation
74279265SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples