IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32F334R8 | Demoboard STEVAL-DPS334C1

Digital power supply control board based on STM32F334

Overview

TopologyOther Topology
Input voltage5 V
IC revision1.0

Description

The STEVAL-DPS334C1 is a digital power supply control kit, consisting of a main board based on the STM32F334R8 microcontroller from STM32F3 family and an adapter board to program the microcontroller.The STM32F334R8 microcontroller includes the high-performance ARM® Cortex®-M4 32-bit RISC core operating at up to 72 MHz frequency, a floating point unit (FPU) and high-speed embedded memories (64 Kbytes of Flash memory and 16 Kbytes of SRAM). The MCU offers two fast 12-bit ADCs (5 Msps), three ultra-fast comparators, an operational amplifier, three DAC channels, a low-power RTC, one general-purpose, 32-bit timer, one timer dedicated to motor control, four general-purpose, 16-bit timers and the high-resolution timer (HRTIM), specifically designed to drive power conversion systems.The main board embeds a standard 64-pin DIN 41612 connector for connection with a power board, providing all the control signals, sensing networks and protection features needed for a wide range of digital power supply applications. The board can be supplied by an external 5 V supply voltage either through a dedicated connector or through the main connector.The adapter board provides a configurable user communication (SMBus, CAN or RS-232) with two DB9 connectors and the appropriate transceiver ICs, a dedicated 10-pin connector which provides the SWD interface for debugging and USART communication for user interface (UI), as well as the standard JTAG connector for programming. The board includes a reset button and a termination resistance between the CAN lines.The STEVAL-DPS334C1 is designed to be easily connected with another control board via opto-coupled serial communication and dedicated connectors.

Features

  • Control board for digital SMPS based on STM32F334 microcontroller
  • High-resolution timer (HRTIM) for DSMPS applications
  • 64-pin DIN 41612 connector for DSMPS modular approach
  • Opto-coupled serial communication for board-to-board communication
  • RC filters for analog inputs
  • Protection of analog lines of microcontroller with diode arrays
  • Adapter board provided for programming and User Communication (USART, CAN, SMBus)
  • Supply voltage: 5 V
  • Embedded 5 V/3.3 V voltage regulator
  • Dedicated test points for debugging
  • LED signaling for power-on, faults and general purpose
  • RoHS compliant

Typical applications

  • Power Supplies
  • Converters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 470 Ω, 1200 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz470 Ω
Maximum Impedance1200 Ω
Maximum Impedance300 MHz 
Rated Current 2620 mA
DC Resistance0.45 Ω
TypeHigh Speed 
Check availability