| Topology | Buck-Boost Converter |
| Input voltage | 2.2-40 V |
| Switching frequency | 1-170 kHz |
| Output 1 | 40 V / 0.5 A |
| IC revision | Rev 1 |
The STM32G474xx devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 170 MHz.The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm single-precision data-processing instructions and all the data types. It also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) which enhances the application’s security.These devices embed high-speed memories (512 Kbytes of Flash memory, and 128 Kbytes of SRAM), a flexible external memory controller (FSMC) for static memories (for devices with packages of 100 pins and more), a Quad SPI Flash memory interface, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.The devices also embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, securable memory area and proprietary code readout protection.The devices embed peripherals allowing mathematical/arithmetic function acceleration (CORDIC for trigonometric functions and FMAC unit for filter functions).They offer five fast 12-bit ADCs (5 Msps), seven comparators, six operational amplifiers, seven DAC channels (3 external and 4 internal), an internal voltage reference buffer, a low-power RTC, two general-purpose 32-bit timers, three 16-bit PWM timers dedicated to motor control, seven general-purpose 16-bit timers, and one 16-bit low-power timer, and high resolution timer with 184 ps resolution.
Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 170 MHz with 213 DMIPS, MPU, DSP instructions
Operating conditions:VDD, VDDA voltage range: 1.71 V to 3.6 V
Mathematical hardware acceleratorsCORDIC for trigonometric functions accelerationFMAC: Filter mathematical accelerator
Memories512 Kbytes of Flash memory with ECC support, two banks read-while-write, proprietary code readout protection (PCROP), securable memory area, 1 Kbyte OTP96 Kbytes of SRAM, with hardware parity check implemented on the first 32 KbytesRoutine booster: 32 Kbytes of SRAM on instruction and data bus, with hardware parity check (CCM SRAM)External memory interface for static memories FSMC supporting SRAM, PSRAM, NOR and NAND memoriesQuad-SPI memory interface
Reset and supply managementPower-on/power-down reset (POR/PDR/BOR)Programmable voltage detector (PVD)Low-power modes: sleep, stop, standby and shutdownVBAT supply for RTC and backup registers
Clock management4 to 48 MHz crystal oscillator32 kHz oscillator with calibrationInternal 16 MHz RC with PLL option (± 1%)Internal 32 kHz RC oscillator (± 5%)
Up to 107 fast I/OsAll mappable on external interrupt vectorsSeveral I/Os with 5 V tolerant capability
Interconnect matrix
16-channel DMA controller
25 x 12-bit ADCs 0.25 μs , up to 42 channels. Resolution up to 16-bit with hardware oversampling, 0 to 3.6 V conversion range
7 x 12-bit DAC channels3 x buffered external channels 1 MSPS4 x unbuffered internal channels 15 MSPS
7 x ultra-fast rail-to-rail analog comparators
6 x operational amplifiers that can be used in PGA mode, all terminals accessible
Internal voltage reference buffer (VREFBUF) supporting three output voltages (2.048 V, 2.5 V, 2.95 V)
17 timers:HRTIM (Hi-Resolution and complex waveform builder): 6 x16-bit counters, 184 ps resolution, 12 PWM2 x 32-bit timer and 2 x 16-bit timers with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input3 x 16-bit 8-channel advanced motor control timers, with up to 8 x PWM channels, dead time generation and emergency stop1 x 16-bit timer with 2 x IC/OCs, one OCN/PWM, dead time generation and emergency stop2 x 16-bit timers with IC/OC/OCN/PWM, dead time generation and emergency stop2 x watchdog timers (independent, window)1 x SysTick timer: 24-bit downcounter2 x 16-bit basic timers1 x low-power timer
Calendar RTC with alarm, periodic wakeup from stop/standby
Communication interfaces3 x FDCAN controller supporting flexible data rate4 x I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from stop5 x USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)1 x LPUART4 x SPIs, 4 to 16 programmable bit frames, 2 x with multiplexed half duplex I2S interface1 x SAI (serial audio interface)USB 2.0 full-speed interface with LPM and BCD supportIRTIM (infrared interface)USB Type-C™ /USB power delivery controller (UCPD)
True random number generator (RNG)
CRC calculation unit, 96-bit unique ID
Development support: serial wire debug (SWD), JTAG, Embedded trace macrocell
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437358068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 6.8 | 6.4 | 8.5 | 17.7 | 33.4 | 12 | SMT | – | – | – | – | – | – | – | – | 9.7 | – | ||
![]() | 865060553006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | V-Chip SMT | 100 µF | 35 | 5000 | 450 | 170 | 35 | 14 | 8 | 10.5 | 15" Tape & Reel | ||
| 750317809 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Current Sense Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437358068 | SPEC | |
![]() | 865060553006 | SPEC | |
| 750317809 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples |
|---|