Topology | Other Topology |
IC revision | 1.0 |
STEVAL-ROBKIT1 is a comprehensive robotics evaluation kit designed as a platform for the development of robotic technologyand its applications.The kit has a modular design, which consists of three boards: main board, motor control board, and imaging board.The main board is powered by an STM32H725 MCU, which integrates various functionalities and controls the motor board andthe imaging board.The motor board is based on a STM32G071 microcontroller, dedicated for motor control and actuation using motor drivers toregulate the speed and direction of the robot's movements.The imaging board is equipped with a Time-of-Flight (ToF) sensor and a camera module enabling it to perceive and interact withits surroundings intelligently.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 687126149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 26 | 0.5 | Horizontal | 17.1 | 0.5 | 50 | Tape and Reel | 50 | max. |
Order Code | Datasheet | |
---|---|---|
![]() | 687126149022 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Samples |
---|