| Topology | Power Factor Correction |
| Input voltage | 90-265 V |
| Output 1 | 400 V / 7.5 A |
| IC revision | 1 |
he STEVAL-IPFC01V1 3 kW interleaved PFC kit is based on the STNRGPF01 digital controller and includes a separate power board, control board and adapter board. The STNRGPF01 is a digital configurable ASIC developed by STMicroelectronics, which can drive up to three channels in an interleaved PFC for industrial applications and is designed to meet the IEC 61000-3-2 standard for electrical equipment.The STNRGPF01 digital controller on the control board implements mixed signal (analog/digital) average current mode control in CCM at fixed frequency. The analog section ensures cycle-by-cycle current regulation, while digital control manages the non-time critical operations. You can use the eDesignSuite software available on the ST website to configure the STNRGPF01 for specific applications.Key Features 3 kW interleaved PFC kit with following boards: STEVAL-IPFC01P1 power board STEVAL-IPFC01C1 control board STEVAL-IPFC01A1 adapter board Input voltage range: 90 to 265 VAC Line frequency range: 47 to 63 Hz Maximum output power: 3 kW at 230 V Output voltage: 400 V Power factor: > 0.98 at 20% load Total Harmonic Distortion: <5% at 20% load Mixed-signal average current mode control, CCM fixed frequency operation Switching Frequency: 111 kHz Cycle-by-cycle regulation (analog current control loop) Input voltage and load feed-forwards Phase shedding Burst-mode operation Overvoltage protection Thermal protection Status indicator LEDs Inrush current limiter function Cooling function
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74279262 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 120 | 200 | 510 MHz | 1350 | 0.3 | Wide Band | 500 | – | – | – | – | 1.6 | 0.8 | 0.8 | SMT | ||
![]() | 7448051804 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | 0.0042 | – | 18000 | 4.5 | 300 | 2100 | Nanocrystalline | 36 | 23 | 34 | THT | ||
![]() | 750316867 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | – | – | – | – | – | – | 0.125 | – | 1875 | – | 35.56 | 37.34 | 34.29 | THT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74279262 | SPEC | |
![]() | 7448051804 | SPEC | |
![]() | 750316867 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|