| Topology | Other Topology |
| Input voltage | 2.8-5.5 V |
| IC revision | 1.0 |
The STEVAL-PMIC25V1 is a power management IC evaluation board for the highly integrated STPMIC25, which is designed to manage the power requirements of the core, memory and interfaces of the STM32MP2x series MPU and other application microprocessors.The kit includes a USB dongle, which provides I²C access to the configuration registers of the STPMIC25 device, where voltage settings, power sequences, protection thresholds and other parameters can be set.The evaluation board includes header connectors for external access to the embedded regulators and switches in the device, as well as internal routing via jumpers to satisfy any physical configuration requirements.The passive components on the board are chosen for optimal performance across most use conditions, and three push buttons and digital I/Os allow triggering of the digital controls of the device.
Input voltage range from 2.8 V to 5.5 V7 buck converters with adaptive constant on-time (COT) topology:2 MHz switching frequencySelectable forced PWMSpread spectrum functionPhase shift synchronization6 adjustable general purpose LDOs1 LDO configurable as:Sink-source mode for DDR4 terminationBypass mode for lpDDRAdjustable output (normal mode) for general purpose use1 LDO for USB PHY supply with automatic power source detection1 reference voltage LDO for DDR memoryUser programmable nonvolatile memory (NVM), enabling scalability to support a wide range of applicationsImmediate output alternate settings toggle by dedicated power control pinsProgrammable output voltages turn ON/OFF sequencesI²C and digital IO control interfaceAdvanced customizable safety managementTypical applications:Power management for embedded microprocessor units, wearable, and IoT, portable devices, man-machine interfaces, smart home, power management unit companion chip of the STM32MP2x MPU
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | 2.54 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 4 | 2.54 | Dual | Pin Header | Straight | 3 | Bag | |
![]() | 61300511021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | 2.54 | Single | Pin Header | Angled | 3 | Bag | |
![]() | 61300511121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | 2.54 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 8 | 2.54 | Dual | Pin Header | Straight | 3 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61300411121 | SPEC |
![]() | 61300421121 | SPEC |
![]() | 61300511021 | SPEC |
![]() | 61300511121 | SPEC |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples |
|---|