| Topology | Motor Drive |
| Input voltage | 7-45 V |
| Output 1 | 15 A |
| IC revision | 1.0 |
The EVLSPIN32G0B2 is a 3-phase brushless motor driver board based on the STSPIN32G0B2.The power stage is composed by six STD140N6F7 60 V MOSFETs in STripFET F7 technology that can operate up to 45 V and deliver up to 15 Arms.The board provides a single-shunt sensing topology, suitable for both Field Oriented Control and 6-step algorithms, and a full set of protections: voltage monitoring, PCB temperature monitoring, overcurrent comparator, current limiter, and UVLO on gate driver supplies.A dedicated connector allows interfacing with both digital Hall-effect based position sensors and incremental encoders.The user can program and debug the STSPIN32G0B2’s embedded MCU firmware through the on-board STLINK V2-1 that also offers UART communication via virtual COM and direct binary download (mass storage peripheral).The board, in combination with the STM32 Motor Control SDK, is designed to support engineers to test, develop, and validate motor control designs for applications such as power tools, home appliances, fans, and pumps.
Input voltage from 7 V to 45 VOutput current up to 15 ArmsPower stage based on STD140N6F7 MOSFETsSingle-shunt current sensing topologyCurrent limiter with adjustable threshold3.3 V buck regulator12 V LDO regulatorDigital Hall sensors and encoder inputOvercurrent comparatorBus voltage sensingPCB temperature sensingEmbedded ST-LINK/V2-1 (Virtual COM + Mass storage + SWD debugger and programmer)Easy user interface with buttons and potentiometer
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Application | Interface Type | Type | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | IR (A) | Color | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74438335220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 3015 | -40 °C up to +125 °C | – | – | – | 3 | 3 | 1.5 | – | – | 22 | 0.85 | 1.95 | 940 | 12 | 80 | SMT | – | – | – | – | 2 | – | – | – | – | – | 0.6 | – | ||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012109007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 47 µF | ±20% | 10 | 1210 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 62201021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 500 MΩ | – | 6.35 | – | – | – | Box | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 10 | 1 | 100 | 1.27 | Dual | – | 1 | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 2.44 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | Jumper | 1 | – | 250 | 2.54 | – | – | 3 | Black | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 2 | – | 250 | 2.54 | Single | – | 3 | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 3 | – | 250 | 2.54 | Single | – | 3 | – | |
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | SMT | USB 2.0 | Type C | Horizontal | Receptacle | 16 | – | 48 | – | – | 0.95 | 5 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Application | Interface Type | Type | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | IR (A) | Color | Samples |
|---|