Topology | Motor Drive |
Input voltage | 7-45 V |
IC revision | 1.0 |
The EVALSP820-XS is a compact and easy to use evaluation board for the STSPIN820, the world's smallest 45 V microstepping motor driver rated at 2.5 A.It provides a very compact solution to evaluate the performance of the STSPIN820 stepper motor driver with a minimum set of additional equipment and without the need of additional devices.The hardware is fully compatible to be used together with RAMPS or other similar FFF 3D printing platforms, representing a very fast drop-in replacement of similar solutions. Contrary to most other competitors solutions, the EVALSP820-XS helps customers to really exploit the benefits of working at high microstepping resolution.The microstepping resolution can be easily set to one of eight available values through M1, M2 and M3 inputs: full-step, 1/2, 1/4, 1/8, 1/16, 1/32, 1/128 and 1/256 of step.It is simply controlled through step and direction ports and embeds the PWM current control algorithm with selectable decay mode (fast + slow or slow) and the adjustable reference voltage level through an embedded potentiometer.The STSPIN820 features a full set of protections making it a bullet proof device for a wide range of industrial applications.
Operating voltage: 7 V to 45 VContinuous current up to 1.5 A per phaseMaximum current up to 2.5 A per phaseIntegrated low RDS(ON) power stages (HS + LS = 1 Ω typ.)Microstep resolution easily settable through jumpers: full-step, 1/2, 1/4, 1/8, 1/16, 1/32, 1/128 and 1/256 of stepSimple step and direction control interfaceAdjustable current control through a potentiometer to set the ref. voltagesEmbedded PWM current control with selectable decay mode (fast or slow)Full set of embedded protectionsNon-dissipative overcurrentUndervoltage lockoutThermal shutdownShort-circuitCompatible with RAMPS and similar open source solutions for FFF 3D printersVery compact footprint: 15 x 20 mm
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300811121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 8 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300811121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|