IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics STWLC38 | Demoboard STDES-WLC38TWS

Qi-compatible wireless power receiver reference design for Qi 2.5W application

Overview

TopologyWireless Power Transfer
IC revision1

Description

The STDES-WLC38TWS reference design is based on STWLC38. It is designed for wireless power receiver application and it allows you to quickly start your 2.5 W Qi-BPP compatible wireless charging receiver projects.This reference design document provides sufficient information to develop a project for up to 2.5 W charging using baseline power profile (BPP).Through the I²C interface you can access and modify different configuration parameters, tailoring the operation of the device to the needs of custom applications. Using an on-board USB-to-I²C bridge, you can monitor and control the STWLC38 thanks to the STSW-WPSTUDIO graphical user interface (GUI).

Features

  • Up to 15 W output power
  • Up to 5W output power in Tx mode
  • Qi 1.3 inductive wireless standard communication protocol compliant
  • High efficiency (98% typical) synchronous rectifier operating up to 800 kHz
  • Low drop-out linear regulator with output current limit and input voltage control loop
  • Adaptive Rectifier Configuration (ARC) Mode for enhanced spatial freedom
  • 4 V to 12 V programmable output voltage
  • Above 85% overall system efficiency
  • 32-bit, 64 MHz ARM Cortex M0+ core with 32kB RRAM,16 kB SRAM,64kB ROM
  • 10-bit A/D Converter
  • Configurable GPIOs
  • I2C Slave interface
  • Multi-level ASK modulator, Enhanced FSK demodulator
  • Output Over-Voltage clamping protection
  • Accurate voltage/current measurement for Foreign Object Detection (FOD)
  • On-chip thermal management and protections
  • Flip chip 40 bumps (2.12mm x 3.32mm)

Typical applications

  • Wearable/Hearables TWS
  • Smartphones
  • Medical and healthcare equipment

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012205044SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205050SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205052SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205054SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)47 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205085RSPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0402 -55 °C up to +125 °C 105 GΩ X7R Class II 1 0.5 0.5 0.25 13" Tape & Reel
885012105006SPEC
5 files WCAP-CSGP MLCCs 6.3 V(DC)1 µF ±20% 6.3 0402 -55 °C up to +85 °C 150.1 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105008SPEC
5 files WCAP-CSGP MLCCs 6.3 V(DC)4.7 µF ±20% 6.3 0402 -55 °C up to +85 °C 100.02 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples